1100T31 SPACER ASSY BE=8.000 744347
10026920
MFG #: Falk
$0.00
/
- Coupling Size: 1100T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 8 in
- Distance Between Shaft Ends (mm): 203 mm
- Grease Included: False
- Height: 24.00
- Length: 24.00
- Net Weight: 74.38
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.94 lb
- Weight unit: LB
- Width: 24.00
Falk T31 Series Spacer Assemblies size(s) 1100T with a 8.000-inch / 203-millimeter distance between shaft ends for grid couplings.