1080T31 SPACER ASSY BE=8.593
10026911
MFG #: Falk
$0.00
/
- Coupling Size: 1080T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 8.593 in
- Distance Between Shaft Ends (mm): 218 mm
- Grease Included: True
- Height: 18.00
- Length: 18.00
- Net Weight: 29.81
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.38 lb
- Weight unit: LB
- Width: 18.00
Falk T31 Series Spacer Assemblies size(s) 1080T with a 8.593-inch / 218-millimeter distance between shaft ends for grid couplings.