1040T31 SPACER ASSY BE=3.500 711606
10026864
MFG #: Falk
$0.00
/
- Coupling Size: 1040T31
- Coupling Style: Spacer
- Coupling Type: Grid
- Cover Material: Aluminum
- Distance Between Shaft Ends (in): 3.5 in
- Distance Between Shaft Ends (mm): 89 mm
- Grease Included: True
- Height: 9.00
- Length: 9.00
- Net Weight: 4.37
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.12 lb
- Weight unit: LB
- Width: 9.00
Falk T31 Series Spacer Assemblies size(s) 1040T with a 3.500-inch / 89-millimeter distance between shaft ends for grid couplings.