-
Coupling Size:
1080T20
-
Coupling Style:
Vertically Split
-
Coupling Type:
Grid
-
Height:
8.00
-
Length:
8.90
-
Net Weight:
0.15
-
Unit of Dimension:
IN
-
Weight unit:
LB
-
Width:
8.50
Falk T20 Series Vertically-Split Cover Seal Kits size(s) 1080T for grid couplings.