1130T10 Seal Kit
10050108
MFG #: Falk
$0.00
/
- Coupling Size: 1130T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Height: 6.00
- Length: 6.00
- Net Weight: 0.18
- Unit of Dimension: IN
- Weight unit: KG
- Width: 6.00
Falk T10 Series Horizontally-Split Cover Seal Kits size(s) 1130T for grid couplings. One kit contains (2) seals and (2) gaskets.