1100T31/T35 SHAFT HUB 4.0000 NON-STK 765999
10011384
MFG #: Falk
$0.00
/
- Coupling Size: 1100T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Height: 18.00
- Hub Barrel Outside Diameter (in): 6.75 in
- Hub Bore Fit: Interference
- Hub Length through Bore (in): 3.56 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 3.9985 in
- Hub Straight Bore Diameter [Min] (in): 3.9975 in
- Hub Straight Bore Diameter [Nom] (in): 4 in
- Hub Style: Bored
- Hub Type: T31/T35 Shaft Hub
- Keyway ANSI Standard: True
- Keyway Depth (in): 0.5 in
- Keyway Fit: Commercial
- Keyway Width (in): 1 in
- Length: 18.00
- Net Weight: 17.78
- Number of Keyways: 1
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Falk T31_T35 Series Standard Shaft Hubs size(s) 1100T with a 6.750-inch outside barrel diameter and 3.56-inch length for grid couplings.