1090T31/35 SHAFT HUB 3.3750 NON-STK 739871
10011122
MFG #: Falk
$0.00
/
- Coupling Size: 1090T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 5.626 in
- Hub Bore Fit: Clearance
- Hub Length through Bore (in): 4 in
- Hub Material: Steel
- Hub Set Screw Axial Location (in): 2.24 in
- Hub Straight Bore Diameter [Max] (in): 3.3765 in
- Hub Straight Bore Diameter [Min] (in): 3.375 in
- Hub Straight Bore Diameter [Nom] (in): 3.375 in
- Hub Style: Bored
- Hub Type: T31/T35 Shaft Hub
- Keyway ANSI Standard: True
- Keyway Depth (in): 0.4375 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.875 in
- Length: 8.80
- Net Weight: 13.01
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.80
Falk T31_T35 Series Standard Shaft Hubs size(s) 1090T with a 5.626-inch outside barrel diameter and 4.00-inch length for grid couplings.