1080T31/35 SPACER HUB CL=4.812 744345
10026964
MFG #: Falk
$0.00
/
- Coupling Type: Grid
- Hub Style: Spacer
- Hub Type: Spacer Hub
- Coupling Size: 1080T31/35
- Coupling Style: Spacer
- Height: 8.00
- Hub Length (in): 4.812 in
- Hub Shoulder Diameter (in): 7 in
- Length: 7.50
- Net Weight: 26.54
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
Falk T31_T35 Series Spacer Hubs size(s) 1080T for grid couplings.