1110T HUB TL 3535
10026771
MFG #: Falk
$0.00
/
- Coupling Size: 1110T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 7.75 in
- Hub Bore Fit: Taper Lock
- Hub Length through Bore (in): 3.62 in
- Hub Material: Steel
- Hub Style: Taper Lock Bore
- Hub Type: T-Hub
- Length: 8.75
- Net Weight: 21.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.90