1180T HUB RSB 333093
10010584
MFG #: Falk
$0.00
/
- Coupling Size: 1180T
- Coupling Type: Grid
- Height: 36.00
- Hub Barrel Outside Diameter (in): 15.5 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 9.4 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 11 in
- Hub Straight Bore Diameter [Max] (mm): 300 mm
- Hub Straight Bore Diameter [Min] (in): 6 in
- Hub Straight Bore Diameter [Min] (mm): 153 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 9.40
- Net Weight: 267.62
- Unit of Dimension: IN
- Weight unit: KG
- Width: 20.50
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1180T with a 15.500-inch outside barrel diameter and 9.40-inch length for grid couplings.