1150T HUB RSB 333090
10010581
MFG #: Falk
$0.00
/
- Coupling Size: 1150T
- Coupling Type: Grid
- Height: 18.00
- Hub Barrel Outside Diameter (in): 10.6 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 7.2 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 8 in
- Hub Straight Bore Diameter [Max] (mm): 215 mm
- Hub Straight Bore Diameter [Min] (in): 4.25 in
- Hub Straight Bore Diameter [Min] (mm): 108 mm
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Length: 7.20
- Net Weight: 101.00
- Unit of Dimension: IN
- Weight unit: KG
- Width: 14.30
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1150T with a 10.600-inch outside barrel diameter and 7.20-inch length for grid couplings.