1110T HUB RSB LONG 257559
10010439
MFG #: Falk
$0.00
/
- Coupling Size: 1110T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 6.31 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore (in): 8.062 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 4.5 in
- Hub Straight Bore Diameter [Max] (mm): 120 mm
- Hub Straight Bore Diameter [Min] (in): 1.625 in
- Hub Straight Bore Diameter [Min] (mm): 42 mm
- Hub Style: Rough Stock Bore
- Hub Type: Long T-Hub
- Length: 8.75
- Net Weight: 88.19
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.90
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1110T with a 6.310-inch outside barrel diameter and 8.062-inch length for grid couplings.