0787410 Hubs Grid Coupling Parts & Kits

10011562 MFG #: FALK
$0.00 /
  • Coupling Size: 1050T
  • Height: 6.00
  • Length: 4.00
  • Net Weight: 1.83
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
QTY