1070T HUB 1.2500 NON-STK 5/16 x 5/32" KW

10010957 MFG #: FALK
$0.00 /
  • Coupling Size: 1070T
  • Height: 6.00
  • Length: 5.25
  • Net Weight: 8.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.25
QTY