1190T Grid
10053455
MFG #: Falk
$0.00
/
- Coupling Size: 1190T
- Coupling Style: T
- Coupling Type: Grid
- Grease Included: False
- Grid Material: Alloy Steel
- Height: 12.00
- Length: 29.00
- Net Weight: 52.95
- Unit of Dimension: IN
- Weight of Grease Required (lb): 9.7 lb
- Weight unit: LB
- Width: 14.75
Falk T10_T20 Series Grids size(s) 1190T in alloy steel grid material for grid couplings; includes (4) segments and no grease.