1160T Grid
10053452
MFG #: Falk
$0.00
/
- Coupling Size: 1160T
- Coupling Style: T
- Coupling Type: Grid
- Grease Included: False
- Grid Material: Alloy Steel
- Height: 9.00
- Length: 14.50
- Net Weight: 11.29
- Unit of Dimension: IN
- Weight of Grease Required (lb): 6.2 lb
- Weight unit: KG
- Width: 14.50
Falk T10_T20 Series Grids size(s) 1160T in alloy steel grid material for grid couplings; includes (3) segments and no grease.