1150T Grid
10053451
MFG #: Falk
$0.00
/
- Coupling Size: 1150T
- Coupling Style: T
- Coupling Type: Grid
- Grease Included: False
- Grid Material: Alloy Steel
- Height: 7.00
- Length: 12.50
- Net Weight: 23.00
- Unit of Dimension: IN
- Weight of Grease Required (lb): 4.3 lb
- Weight unit: LB
- Width: 12.50
Falk T10_T20 Series Grids size(s) 1150T in alloy steel grid material for grid couplings; includes (3) segments and no grease.