1100T Grid
10053446
MFG #: Falk
$0.00
/
- Coupling Size: 1100T
- Coupling Style: T
- Coupling Type: Grid
- Grease Included: False
- Grid Material: Alloy Steel
- Height: 6.00
- Length: 5.50
- Net Weight: 5.14
- Unit of Dimension: IN
- Weight of Grease Required (lb): 0.94 lb
- Weight unit: LB
- Width: 9.50
Falk T10_T20 Series Grids size(s) 1100T in alloy steel grid material for grid couplings; includes (2) segments and no grease.