1160T20 Cover Assembly
10054294
MFG #: Falk
$0.00
/
- Coupling Size: 1160T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Height: 18.00
- Length: 18.00
- Net Weight: 48.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Rexnord T20 Series Vertically-Split Covers-Complete size(s) 1160T in steel cover material for grid couplings.