1140T20 Cover Assembly
10050043
MFG #: Falk
$0.00
/
- Coupling Size: 1140T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Cover Material: Steel
- Height: 8.00
- Length: 17.00
- Net Weight: 11.74
- Unit of Dimension: IN
- Weight unit: KG
- Width: 16.90
Falk T20 Series Vertically-Split Covers-Complete size(s) 1140T in steel cover material for grid couplings.