1240T10 Cover Assembly

10674351 MFG #: Falk
$0.00 /
  • Coupling Size: 1240T10
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Net Weight: 1,000.00
  • Weight unit: LB
Rexnord T10 Series Horizontally-Split Covers-Complete size(s) 1240T in aluminum cover material for grid couplings.
QTY