1250T10 Cover Assembly
10400510
MFG #: Falk
$0.00
/
- Coupling Size: 1250T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Net Weight: 1,433.00
- Weight unit: LB
Rexnord T10 Series Horizontally-Split Covers-Complete size(s) 1250T in aluminum cover material for grid couplings.