1210T10 Cover Assembly
10196978
MFG #: Falk
$0.00
/
- Coupling Size: 1210T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Net Weight: 251.00
- Weight unit: LB
Falk T10 Series Horizontally-Split Covers-Complete size(s) 1210T in aluminum cover material for grid couplings.