1170T10 Cover Assembly
10054289
MFG #: Falk
$0.00
/
- Coupling Size: 1170T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Height: 18.00
- Length: 20.50
- Net Weight: 18.00
- Unit of Dimension: IN
- Weight unit: KG
- Width: 20.50
Rexnord T10 Series Horizontally-Split Covers-Complete size(s) 1170T in aluminum cover material for grid couplings.