1055GL-1/GL-4 FLEX HUB - RSB
11132739
$0.00
/
- Coupling Size: 1055
- Coupling Type: GEAR
- Hub Material: CARBON STEEL
- Bore Type: Straight
- Component Type: HUB
- Length Through Bore (in): 6.62 in
- Material: CARBON STEEL
- Measurement System: Inch
- Net Weight: 183.83
- Outside Diameter (in): 11 in
- Rating HP @ 100 RPM: 1040
- Speed Max (rpm): 1800 rpm
- Style: FLEX
- Weight unit: LB