1050GL-1/GL-4 FLEX HUB - RSB
11132738
$0.00
/
- Coupling Size: 1050
- Coupling Type: GEAR
- Hub Material: CARBON STEEL
- Bore Type: Straight
- Component Type: HUB
- Length Through Bore (in): 6.03 in
- Material: CARBON STEEL
- Measurement System: Inch
- Net Weight: 138.80
- Outside Diameter (in): 10 in
- Rating HP @ 100 RPM: 795
- Speed Max (rpm): 1900 rpm
- Style: FLEX
- Weight unit: LB