1010GL-1/GL-4 FLEX HUB - RSB
11132730
$0.00
/
- Coupling Size: 1010
- Coupling Type: GEAR
- Hub Material: CARBON STEEL
- Bore Type: Straight
- Component Type: HUB
- Length Through Bore (in): 1.69 in
- Material: CARBON STEEL
- Measurement System: Inch
- Net Weight: 2.80
- Outside Diameter (in): 2.7 in
- Rating HP @ 100 RPM: 16
- Speed Max (rpm): 5300 rpm
- Style: FLEX
- Weight unit: LB