0728743 Vertical Centering Component Kits Gear Coupling Parts & Kits

10010987 MFG #: FALK
$0.00 /
  • Coupling Size: 1060
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 28.66
  • Series: GV
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
QTY