0728741 Vertical Centering Component Kits Gear Coupling Parts & Kits

10010985 MFG #: FALK
$0.00 /
  • Coupling Size: 1050
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 18.33
  • Series: GV
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
QTY