0728740 Vertical Centering Component Kits Gear Coupling Parts & Kits

10010984 MFG #: FALK
$0.00 /
  • Coupling Size: 1045
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 6.27
  • Series: GV
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
QTY