1055G Sleeve

10011269 MFG #: Falk
$0.00 /
  • Coupling Size: 1055G20
  • Coupling Style: Exposed Bolt
  • Coupling Type: GEAR
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 35.15
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 12.00
Falk G Series Exposed Bolts Sleeves size(s) 1055G for gear couplings.
QTY