1050G Sleeve

10011268 MFG #: Falk
$0.00 /
  • Coupling Size: 1050G20
  • Coupling Style: Exposed Bolt
  • Coupling Type: GEAR
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 31.10
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 24.00
Falk G Series Exposed Bolts Sleeves size(s) 1050G for gear couplings.
QTY