1030G Sleeve

10011264 MFG #: Falk
$0.00 /
  • Coupling Size: 1030G20
  • Coupling Style: Exposed Bolt
  • Coupling Type: GEAR
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 6.33
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 12.00
Falk G Series Exposed Bolts Sleeves size(s) 1030G for gear couplings.
QTY