1055G Rigid Hub - Shrouded Bolt
10013812
MFG #: Falk
$0.00
/
- Coupling Size: 1055G
- Coupling Type: GEAR
- Hub Barrel Outside Diameter (in): 13.16 in
- Hub Length through Bore (in): 6.8 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 16.75 in
- Hub Straight Bore Diameter [Max] (in): 10 in
- Hub Straight Bore Diameter [Min] (in): 4 in
- Hub Style: Rigid
- Hub Type: Shrouded Bolt
- Length: 7.00
- Net Weight: 289.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 16.75
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shrouded Bolts Rigid Hubs size(s) 1055G with a 13.16-inch outside barrel diameter and 6.80-inch length for gear couplings.