1015G Rigid Hub - Shrouded Bolt
10013804
MFG #: Falk
$0.00
/
- Coupling Size: 1015G
- Coupling Type: GEAR
- Height: 12.00
- Hub Barrel Outside Diameter (in): 4.14 in
- Hub Length through Bore (in): 1.82 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 6 in
- Hub Straight Bore Diameter [Max] (in): 2.9375 in
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Style: Rigid
- Hub Type: Shrouded Bolt
- Length: 2.00
- Net Weight: 9.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shrouded Bolts Rigid Hubs size(s) 1015G RSB with a 4.140-inch outside barrel diameter and 1.82-inch length for gear couplings.