1035G Rigid Long Hub
10013840
MFG #: Falk
$0.00
/
- Coupling Size: 1035G
- Coupling Type: GEAR
- Hub Barrel Outside Diameter (in): 8.32 in
- Hub Length through Bore (in): 6.7 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 11 in
- Hub Straight Bore Diameter [Max] (in): 5.875 in
- Hub Straight Bore Diameter [Min] (in): 2 in
- Hub Style: Rigid
- Hub Type: Long Hub - Exposed Bolt
- Length: 6.72
- Net Weight: 115.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 11.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1035G with a 8.320-inch outside barrel diameter and 6.70-inch length for gear couplings.