1030G Flex Long Hub
10013784
MFG #: Falk
$0.00
/
- Coupling Size: 1030G
- Height: 9.00
- Hub Barrel Outside Diameter (in): 6 in
- Hub Length through Bore (in): 6.5 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 4.125 in
- Hub Straight Bore Diameter [Min] (in): 1.5 in
- Hub Style: Long Hub
- Hub Type: Flex
- Length: 6.50
- Net Weight: 24.25
- Unit of Dimension: IN
- Weight unit: KG
- Width: 6.60
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1030G RSB with a 6.000-inch outside barrel diameter and 6.50-inch length for gear couplings.