1030G FLEX HUB 3.750 BORE

10011224 MFG #: Falk
$0.00 /
  • Coupling Size: 1030G
  • Height: 18.00
  • Hub Barrel Outside Diameter (in): 6 in
  • Hub Length through Bore (in): 3.59 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Max] (in): 3.7485 in
  • Hub Straight Bore Diameter [Min] (in): 3.7475 in
  • Hub Straight Bore Diameter [Nom] (in): 3.75 in
  • Hub Style: Standard
  • Hub Type: Flex
  • Keyway Depth (in): 0.4375 in
  • Keyway Fit: Commercial
  • Keyway Width (in): 0.875 in
  • Length: 18.00
  • Net Weight: 19.00
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Falk G Series Stock Flex Hubs size(s) 1030G with a 6.000-inch outside barrel diameter and 3.59-inch length for gear couplings.
QTY