1025G Fastener Set

10011027 MFG #: Falk
$0.00 /
  • Coupling Size: 1025G
  • Coupling Style: Exposed Bolt
  • Coupling Type: GEAR
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 0.88
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 6.00
Falk G Series Exposed Bolts Fastener Sets size(s) 1025G for gear couplings.
QTY