0755023 Center Plates Gear Coupling Parts & Kits

10053104 MFG #: FALK
$0.00 /
  • Coupling Size: 1055
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 1.10
  • Series: GL20-4
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
QTY