1050GL CTR PLATE ASSY

10053103 MFG #: FALK
$0.00 /
  • Coupling Size: 1050
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 15.38
  • Series: GL20-4
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
QTY