1164381 Center Plates Gear Coupling Parts & Kits

10013651
$0.00 / EA
  • Coupling Size: 1040
  • Length: 0.32
  • Net Weight: 4.92
  • Series: GL20-1/2
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.24
QTY