1164380 Center Plates Gear Coupling Parts & Kits

10013650
$0.00 / EA
  • Coupling Size: 1035
  • Length: 0.20
  • Net Weight: 2.09
  • Series: GL20-1/2
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.85
QTY