1164377 Center Plates Gear Coupling Parts & Kits

10013647
$0.00 / EA
  • Coupling Size: 1020
  • Length: 0.19
  • Net Weight: 1.00
  • Series: GL20-1/2/4
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.79
QTY