10RN HRB Steel Electroless Nickel Plated
10318854
MFG #: WRAP
$0.00
/
- Bore Type: Rough Bore
- Component Type: Hub
- Coupling Size: 10RN
- Model: Elastomeric
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Rough Stock Bore
- Style: R10
- Height: 5.00
- Hub Material: Electroless Nickel Plated
- Length: 4.00
- Net Weight: 2.70
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00