50R HQD "E" Inch Bushing w/Hardware

10315600 MFG #: WRAP
$0.00 /
  • Coupling Size: 50R
  • Height: 5.00
  • Length: 8.00
  • Net Weight: 17.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 8.00
Includes hub, cap screws and washers but no bushing
QTY