40R HQD "SF" Inch Bushing w/Hardware

10314484 MFG #: WRAP
$0.00 /
  • Coupling Size: 40R
  • Height: 4.00
  • Length: 6.00
  • Net Weight: 7.90
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Includes hub, cap screws and washers but no bushing
QTY