60RT RSB Hub - Stainless Steel
10288050
MFG #: Wrapflex
$0.00
/
- Coupling Size: 60RT
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Rough Stock Bore
- Hub Type: R-Hub
- Height: 12.00
- Hub Barrel Outside Diameter (in): 8.25 in
- Hub Length (in): 5.323 in
- Hub Length through Bore (in): 3.94 in
- Hub Material: Stainless Steel
- Hub Shoulder Diameter (in): 8.98 in
- Hub Straight Bore Diameter [Max] (in): 5.25 in
- Hub Straight Bore Diameter [Max] (mm): 135 mm
- Hub Straight Bore Diameter [Min] (in): 2 in
- Hub Straight Bore Diameter [Min] (mm): 50 mm
- Hub Style: Standard
- Length: 12.00
- Net Weight: 62.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 60R with a 8.250-inch outside barrel diameter and 3.94-inch length for elastomeric couplings.