70R HTL FOR 4545 TL INCH BUSHING

10100945 MFG #: WRAP
$0.00 /
  • Coupling Size: 70R
  • Height: 5.74
  • Length: 6.09
  • Net Weight: 97.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.63
No hardware, does not include bushing
QTY