80R RSB Hub
10100280
MFG #: Wrapflex
$0.00
/
- Coupling Size: 80R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Rough Stock Bore
- Hub Type: R-Hub
- Height: 10.50
- Hub Barrel Outside Diameter (in): 10.63 in
- Hub Length (in): 7.23 in
- Hub Length through Bore (in): 5.51 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 12.913 in
- Hub Straight Bore Diameter [Max] (in): 7.25 in
- Hub Straight Bore Diameter [Max] (mm): 190 mm
- Hub Straight Bore Diameter [Min] (in): 3.375 in
- Hub Straight Bore Diameter [Min] (mm): 80 mm
- Hub Style: Standard
- Length: 7.30
- Net Weight: 79.50
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: KG
- Width: 12.99
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 80R with a 10.63-inch outside barrel diameter and 5.51-inch length for elastomeric couplings.